Product  M18SP6D W/30

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3050475

Alternative order number : 50475

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Metal housing
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488504755
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin CN
Weight 624 g

Select Country

Turck worldwide

to top