Product K30LMGRXP
LED Signal Light
Beacon
Order number: 3087335Alternative order number : 87335
- LED all-round visible
- ATEX category II 2 G. Ex-zone 1
- ATEX category II 1 D, Ex-zone 20
- Individually controllable
- Mechanical screw-in thread M22.5 x 1.5
- Protection classes IP67/IP69K
- Multicolor: Green (COL 1) / Red (COL 2)
- Cable, 2 m
- Operating voltage 10…30 VDC
- It is envisaged to control always only one color with the appropriate equipment
- ATEX II 2 G approval
- Gases and vapors, Group IIC, Zone 1
- ATEX II 1 D approval
- Dust, Group IIIC, Zone 20
- When used in hazardous areas, the special conditions of the approval must be observed

General data
| EAN | 662488873356 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 171 g |

