Product R45C-KUU-UUQ
Converter
Order number: 3813768- Protection classes IP67, IP68
- Flat, compact housing
- In-line mounting
- Operating voltage: 18…30 VDC
- Input: 2 × analog, 0…10 V
- Output: IO-Link, 2 × 0…10 V
- Converts the voltage signal into 16-bit process data

General data
| EAN | 662488352660 |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 87.77 g |

