Product Q50AVPYQ
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3063890Alternative order number : 63890
- Foreground and background suppression
- Operating range 50…150 mm
- M12 × 1 connector rotatable by 90°
- Operating voltage 12…30 VDC
- PNP switching output
- Response time of output 4 ms

General data
| EAN | 662488638900 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 87 g |

