Product  T18AW3FF25Q3

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3058395

Alternative order number : 58395

    • M12 × 1 male, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40…+70 °C
#

General data

EAN 662488583958
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365080000
Country of origin US
Weight 63 g

Select Country

Turck worldwide

to top