Product  M18SP6FF100

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3048674

Alternative order number : 48674

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Metal housing
    • Connecting cable, 2 m
#

General data

EAN 662488486747
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin CN
Weight 195 g

Select Country

Turck worldwide

to top