Product FCS-G1/2HB2-NA
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6870352- Sensor for liquid media
- Calorimetric functionality
- Adjustment via signal processor
- Status indicated via LED chain on signal processor
- Sensor made of Hastelloy B2
- Cable device
- 4‐wire connection to the processor

General data
| EAN | 4047101173161 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 250 g |