Product RI360P1-DSU35-2UP6X4-H1151
Inductive Angle Sensor
With Two Programmable Switching Outputs
Premium Line
Order number: 1590867- Rectangular, housing DSU35
- Plastic, PP-GF30-VO
- Detecting angular positions of 0° to 360°
- P1-Ri-DSU35 positioning element included in delivery
- Measuring range displayed via LED
- Immune to electromagnetic interference
- 2 x NO/NC contacts, PNP output
- Programmable switching range
- 4‐wire DC, 10…30 VDC
- Male M12 x 1; 5-pin

General data
| EAN | 4047101282023 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 140 g |

