Product BC5-Q08-AP6X2-V1131/S250
Capacitive Sensor
Order number: 26210- Rectangular, height 8 mm
- Active face on top
- Metal, Zamak, nickel plated
- Male connector with snap lock
- Fixed settings
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Ø8-mm connector

General data
| EAN | 4047101149784 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 16 g |

