Product DF-G1-PS-Q7
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3019359Alternative order number : 19359
- 8 mm connector, 4-pin
- Visible red light
- Programming via teach cable or multi-function button
- Operating voltage: 10…30 VDC
- PNP output
- Light/dark operation

General data
| EAN | 662488193591 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 75.02 g |

