Product LI25P1-QR14-LU4X2-0,3-RS4/S97
Inductive Linear Position Sensor
Order number: 1590754- Rectangular, plastic
- Many mounting possibilities
- P1-Li-QR14/Q17L included in delivery
- LED indicates measuring range
- Immune to electromagnetic interference
- Extremely short blind zones
- Resolution, 12-bit
- 8…30 VDC
- Analog output
- 0.5 … 4.5 V
- Cable with male end M12 x 1

General data
| EAN | 4047101260069 |
| eCl@ss-Code (V5.1.4): | 27270702 -/- Inductive linear position sensor |
| Customs tariff number | 90318020000 |
| Country of origin | DE |
| Weight | 77 g |
Technical Data
| Design | Profile |
| Measuring range | 25 mm |
| Operating voltage | 8…30 VDC |
| Output function | Analog output |
| Voltage output | 0.5…4.5 V |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -40…+70 °C |
| Protection class | IP68/IP69K |
Mounting accessories
|
INS.P.INTERFACE-IMX12_SG.21 | 100018208 |
Functional accessories
|
PT600R-2008-I2-H1141/X | 6836672 |