Product LSCT-51-0300
Accessories
Coaxial Tube
For LS-5 Series
Order number: 100001874- Coaxial tube LS-5 level sensors
- Process connection G3/4"
- Tube length 300 mm

General data
| EAN | 4047101554311 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 73072910900 |
| Country of origin | DE |
| Weight | 717 g |

