Product  REM-97S8C-8BAL-H1151

Absolute Rotary Encoder - Multiturn

Industrial Line

Order number: 100011320
    • Clamping flange, Ø 36 mm
    • Solid shaft, Ø 8 mm × 15 mm
    • Magnetic measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing and shaft side
    • ‐40…+85 °C
    • Max. 4000 rpm (continuous operation 2000 rpm)
    • Energy harvesting technology
    • 15…30 VDC
    • Analog output, 0…10 V per 16 CCW revolutions
    • 12-bit resolution
    • M12 × 1 male connector, 5-pin
#

General data

EAN 4047101548655
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318080000
Country of origin DE
Weight 200 g

Technical Data

Operating voltage 15…30 VDC
Output function Analog output
Voltage output 0…10 V
Electrical connection Connector, M12 × 1
Housing material Die-cast zinc
Ambient temperature -40…+85 °C
Protection class IP67

Mounting accessories

6626293
100028355
4602240
6884269

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top