Product WLS28-2XB2R2-285XQ
LED Linear Light
In the Metal Housing
Order number: 3801949Alternative order number : 801949
- Light beam: 285mm
- Operating voltage: 12…30 VDC
- Protection class: IP67 / IP69K
- Color 1: blue (50% light intensity)
- Color 2: red (50% light intensity)
- 2-color linear light
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488013240 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 327 g |
Technical Data
| Construction size | 327 x 28 x 20.9 mm |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |