Product TL50WBQ
LED Signal Light
Tower Light
Order number: 3014636Alternative order number : 14636
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 × 1 male connector
- Multicolor: White (COL 1) / Blue (COL 2)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488146368 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 169 g |

