Product NI4-S12-AP6X-H1141
Inductive Sensor
Order number: 46522- Threaded barrel, M12 x 1
- Plastic, PA12‐GF30
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101101119 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 17 g |

