Product BCF10-S30-VN4X-H1141
Capacitive Sensor
Order number: 2506016- M30 × 1.5 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- Increased EMI protection (even with high frequency equipment)
- Suited for highly viscous media
- DC 4-wire, 10…65 VDC
- Complementary contact, NPN output
- M12 × 1 connector

General data
| EAN | 4047101089639 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 68 g |

