Product K30APT2BXDQ
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3801860Alternative order number : 801860
- Protection class IP67/IP69K
- M12 × 1 connector, 4-pin
- Work light: blue
- Mispick: -
- Trigger light: -
- Operating voltage 12…30 VDC
- PNP switching
- NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488012724 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 67 g |

