Product S18LRXXPQ
LED Signal Light
Beacon
Order number: 3020926Alternative order number : 20926
- LED all-round visible
- Individually controllable
- Mechanical screw-in thread M18x1
- Protection classes IP67 / IP69K
- UV-resistant materials
- Current consumption per LED color: max. 25 mA
- Monochrome: Red (COL 1)
- Male M12 x 1
- Operating voltage 10…30 VDC

General data
| EAN | 662488209261 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 35 g |

