Product  PS025V-503-LI2UPN8X-H1141/3GD

Pressure Transmitter (Rotatable)

With Analog Output and PNP/NPN Transistor Switching Output

Output 2 Reprogrammable as Switching Output

Order number: 6834008
    • Housing is rotatable after plugging the process connection
    • Reading of adjusted values without tool
    • Recessed pushbutton and keylock for secure programming
    • Permanent indication of pressure (bar, psi, kPa, MPa, misc)
    • Peak pressure memory
    • Pressure range -1…25 bar rel.
    • ATEX category II 3 G, Ex zone 2
    • ATEX category II 3 D, Ex zone 22
#

General data

EAN 4047101377811
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 331 g

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top