Product  T30SN6FF200

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3032479

Alternative order number : 32479

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488324797
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 178 g

Select Country

Turck worldwide

to top