Product NI10U-M12E-VP44X
Inductive Sensor
With Extended Switching Distance
Order number: 1634870- M12 × 1 threaded barrel
- Long version
- Chrome-plated brass
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- Integrated protection against predamping
- Little metal-free spaces
- DC 4-wire, 10…55 VDC
- Changeover contact, PNP output
- Cable connection

General data
| EAN | 4047101129328 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 113 g |

