Product  WLS28-2XW990DXPB

LED Linear Light

In the Metal Housing

Order number: 3087968

Alternative order number : 87968

    • ON/OFF switch
    • Light beam: 990 mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • Cable, PVC, 2 m
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488879686
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 835 g

Select Country

Turck worldwide

to top