Product D10AFPQ5
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3074181Alternative order number : 74181
- Male 8 mm, 4-pin, snap-lock
- Light/dark operation
- Red visible light
- Operating voltage 10…30 VDC
- Switch-off delay 40 ms, selectable
- Max. switching frequency 1 kHz
- Sensitivity adjusted via 12-turn potentiometer

General data
| EAN | 662488741815 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 71 g |

