Product K50LGRYBWPQP8
LED Signal Light
Beacon
Order number: 3081107Alternative order number : 81107
- LED all-round visible
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3) / Blue (COL 4) / White (COL 5)
- Cable with male end M12 x 1
- Operating voltage 18…30 VDC

General data
| EAN | 662488811075 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 136.08 g |

