Product  TL50BLYBRQ

LED Signal Light

Tower Light

Order number: 3801694

Alternative order number : 801694

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Male M12x1
    • Multicolor: Yellow (COL 1) / Blue (COL 2) / Red (COL 3)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 182 g

Select Country

Turck worldwide

to top