Product TL50BLR1AQ
LED Signal Light
Tower Light
Order number: 3026295Alternative order number : 26295
- Plastic housing, black
- Protection class IP50
- EMI and RFI immune
- Monochrome: Red rotating (COL 1)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper max. 92 dB

General data
| EAN | 662488262952 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 159 g |

