Product  Q40AW3LP

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3032362

Alternative order number : 32362

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
#

General data

EAN 662488323622
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365080000
Country of origin US
Weight 237 g

Select Country

Turck worldwide

to top