Product  SM31EMLQDP

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3029546

Alternative order number : 29546

    • Cable with male end M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488295462
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 64 g

Select Country

Turck worldwide

to top