Product LEDWR80X80W
Vision System
ring light
Order number: 3071101Alternative order number : 71101
- Close-range illumination
- Protection class: IP20
- Color: white
- Power supply: 24 VDC
- Cable, 2 m

General data
| EAN | 662488711016 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 279 g |

