Product PT20PSIG-1005-U1-DA91/X
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6837429- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…20 psi relative
- Pressure tip orifice
- 12…33 VDC
- Analog output 0…10 V
- Process connection 7/16" UNF (SAE) male thread
- Plug-in device, DIN EN 175301-803-A

General data
| EAN | 4047101424409 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |

