Product  BT23S

Glass Fiber

Bifurcated Fiber

Order number: 3017276

Alternative order number : 17276

    • Operating mode: Diffuse/Retroreflective
    • Stainless steel jacket, flexible
    • Operating temperature of fiber-optic jacket: -140…+249 °C
    • End sleeve for sensor: Brass, thread 5/16"-24
    • Operating temperature of fiber-optic tip: -140…+249 °C
    • Optical fiber, bundle diameter: 3.2 mm
    • Optical fiber, total length: ± 914 mm
#

General data

EAN 662488172763
eCl@ss-Code (V5.1.4): 27061090 -/- Ready-made optical fiber (not classified)
Customs tariff number 90011090900
Country of origin US
Weight 133.36 g

Technical Data

Accessory type Glass fiber
For use with Photoelectric sensors
Construction size 914 mm
Housing material Stainless steel
Ambient temperature -140…+249 °C

Select Country

Turck worldwide

to top