Product Q45BB6F
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3036560Alternative order number : 36560
- Cable, PVC, 2 m
- Protection class IP67
- Connecting cable, 2 m
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation, adjusted via switch

General data
| EAN | 662488365608 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 336 g |
Technical Data
| Function | Fiber optic sensor |
| Operating mode | Glass fiber |
| Design | Rectangular |
| Construction size | 60.5 x 44.5 x 87.6 mm, Q45 |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | keep/defer, Wash down |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
|
TL50GYRAQP | 3083231 |

