Product K100PLRGB7A
LED Signal Light
Order number: 3813081- All-round LED display
- Mechanical screw-in thread M36 × 2.0
- Protection class IP66
- Up to seven colors can be displayed in accordance with the logic table (COL 1, COL 2, COL 3)
- Can be configured using Pro Editor, can display up to 14 colors, various lighting animations, configurable I/O-block compatibility
- Cable, 2 m, 5-pin
- Continuous beep: 101 dB, configurable with Pro Editor

General data
| EAN | 4047101625738 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 627 g |
Technical Data
| Cable length | 2.0 m |
| Construction size | 160.4 mm |
| Housing diameter | Ø 118.5 mm |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+60 °C |
| Protection class | IP66 |