Product  FCS-G1/2A4-NAEX-H1141/AL140

Flow Monitoring

Immersion Sensor without Integrated Processor

Order number: 6870385
    • Ex sensor for gaseous media
    • Calorimetric functionality
    • Adjustment via Ex signal processor
    • Status indicated via LED chain on signal processor
    • Sensor length 140 mm
    • Intrinsically safe Ex ib IIC T4…T3, for use in Zone 1
    • Connector device
    • 4-wire connection to an Ex signal processor
    • ATEX category II 2 G, Ex zone 1
    • ATEX category II 2 D, Ex zone 21
#

General data

EAN 4047101208641
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90268020000
Country of origin DE
Weight 310 g

Technical Data

Process connection G 1/2''
Mounting conditions Immersion sensor
Housing material Stainless steel, 1.4571 (AISI 316Ti)
Protection class IP67

Select Country

Turck worldwide

to top