Product  TL502AKQ

LED Signal Light

Tower Light

Order number: 3804943

Alternative order number : 804943

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP50
    • M12 x 1 male
    • Flexible display with RGB LEDs
    • Control of user-defined or predefined light colors
    • Flashing function, alternation, two-colored display and intensity check
    • Control and parametrization exclusively via IO-Link
#

General data

EAN 662488036430
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 230 g

Technical Data

Construction size 160 mm
Housing diameter Ø  50  mm
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP50

Select Country

Turck worldwide

to top