Product  SMB30SC

Accessories

Mounting Bracket

Order number: 3052521

Alternative order number : 52521

    • Mounting bracket
    • Plastic, black
    • For 30 mm thread
    • You need 2 M7 nuts, key metrics 11 for wall installation as well as 2 M7 screws; not included in the delivery
#

General data

EAN 662488525217
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 39269097900
Country of origin US
Weight 82.55 g

Technical Data

Accessory type Mounting bracket
For use with Cylindrical sensors
Construction size 29 x 66.5 x 58.7 mm
Housing material Plastic, Polyester

Select Country

Turck worldwide

to top