Product FW-ERSSM0414-PS-P-0611
Field-Wireable Connector
M12 Power
Male Connector M12 × 1, Straight
Order number: 100045553- S coding
- Metal retaining screw
- Push-in connection
- 4-pin (3+PE)
- Cable feedthrough: 6.0…11.0 mm
- Shieldable
- Terminal capacity:
- Max. 1.5 mm² or 16 AWG (without cable end sleeve)
- Max. 2.5 mm² or 14 AWG (without cable end sleeve)

General data
| EAN | 4047101626469 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 1 g |
Mounting accessories
|
QS30AF600 | 3011977 |
|
SLSR30-1050P8 | 3073898 |

