Product B8151-0/PG9
Field-Wireable Connector
Female Connector M12 × 1, Straight
Order number: 6904604- For use in DeviceNet™/CANopen applications
- A-coding
- Screw-clamp terminal
- 5-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101458411 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 19 g |
Data Sheets
| German | 208 KB |
| English | 207 KB |
| French | 208 KB |
| Spanish | 207 KB |
| Czech | 208 KB |
| Dutch | 207 KB |
| Romanian | 207 KB |
| Russian | 214 KB |
| Polish | 208 KB |
| Chinese | 270 KB |
| Turkish | 185 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |
CAD File
General Catalog
Product Overview
Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |