Product PS01VR-311-2UPN8X-H1141
Pressure sensor
2 PNP/NPN Transistor Switching Outputs
Order number: 6833552- Rigid process connection, non-rotatable body
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…0 bar rel.

General data
| EAN | 4047101205558 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 127 KB |
| English | 127 KB |
| French | 127 KB |
| Spanish | 127 KB |
| Czech | 127 KB |
| Dutch | 126 KB |
| Romanian | 127 KB |
| Russian | 105 KB |
| Polish | 127 KB |
| Chinese | 150 KB |
| Turkish | 127 KB |
Approval
Configuration File
Configuration Software
Manual
| PS Pressure Sensors Instructions for Use | 890 KB |
| PS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 282 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Functional accessories
|
RSSD-4422-1M | 6635139 |
|
VBRS4.4-2WKC4.324T-1/1/TXL | 6628097 |
|
T30SN6FF400Q
Photoelectric sensor, series T30, sensing mode: diffuse mode sensor with background suppression, 400 mm sensing range, threaded barrel M30 x 1.5 housing with M12 x 1 connector, 10…30 VDC supply voltage, NPN output |
3033435 |
|
PS510-10A-04-LI2UPN8-H1141 | 100003733 |
|
PT500R-2104-U3-DT043P | 100029564 |