Product  FTCI-G1/2D15A4P-2UP8X-H1141/D228

Flow Rate Monitoring

Inline Sensor with Integrated Processor

Order number: 6870137
    • Flow meters for water
    • Calorimetric measuring principle
    • 2 switchpoints /outputs flow
    • 3-digit display [l/min]
    • Programming via button
    • Protected via access code 0…255
    • Switch ON/OFF delay 0…50 s
    • DC 4-wire
    • PNP outputs
    • NO/NC programmable
#

General data

EAN 4047101172355
eCl@ss-Code (V5.1.4): 27200403 -/- Flow meter (mass, thermal)
Customs tariff number 90261021000
Country of origin DE
Weight 552 g

Technical Data

Output function NO/NC programmable, 2 × PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, PBT
Ambient temperature 0…+60 °C
Protection class IP65

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top