Product  FCS-GL1/2A4-NA-H1141

Flow Monitoring

Immersion Sensor without Integrated Processor

Order number: 6870403
    • Sensor for liquid media
    • Calorimetric functionality
    • Adjustment via signal processor
    • Status indicated via LED chain on signal processor
    • Connector device, M12 × 1
    • 4‐wire connection to the processor
#

General data

EAN 4047101173567
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261029000
Country of origin DE
Weight 190 g

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top