Product  EC-FS5-0.5/16

Male Receptacle with Stranded Wires, Front-mounted

Order number: 6934615
    • M12 × 1 male receptacle
    • Protection class IP67
    • Front panel mounting
    • Connected via stranded wires
    • 4-pin + PE
    • Stranded wire length: 0.5 m
#

General data

EAN 4047101367294
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin CZ
Weight 24 g

Technical Data

Application Signal
Connector A Male, M12 × 1, Straight, A-coded
Number of pins 4+PE
Flange housing Brass, CuZn, Nickel-plated
Mounting type front panel mounting
Screw-in thread M16 × 1.5
Flange housing Brass, CuZn, Nickel-plated
Voltage 60 V
Current 4 A
Cable length 0.5 m
Number of Conductors 4
Protection class IP67
Approvals CE

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top