Product  MIAD9CV2

Photoelectric Sensor

Convergent Mode Sensor

Order number: 3037712

Alternative order number : 37712

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 5…15 VDC (NAMUR)
    • NAMUR output in accordance with DIN 19234 (IEC/EN 60947-5-6)
    • ATEX category II 1 G, Ex zone 0
#

General data

EAN 662488377120
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 160 g

Technical Data

Protection class IP67

Approval

Approval/Declaration

Select Country

Turck worldwide

to top