Product  PT250R-2004-U3-DC91

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 100008136
    • Fully welded metal measuring cell
    • Pressure range 0…250 bar rel.
    • 7…33 VDC
    • Analog output 0…5 V
    • Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Connector device, DIN EN 175301-803-C
#

General data

EAN 4047101511284
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Ambient temperature -30…+85 °C
Protection class IP65
Approvals cULus

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top