Product K90LRP
LED Signal Light
Order number: 3092811Alternative order number : 92811
- All-round LED display
- Protection class IP67
- Mechanical screw-in thread M30 x 1.5
- Cable, PVC, black, 2 m, 5-wire
- Monochrome: Red (COL 1)
- Operating voltage: 12…30 VDC
- Individually controllable
- Inputs: PNP

General data
| EAN | 662488928117 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 318 g |
Technical Data
| Design | Dome |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |

