Product VAS22-S80E-0.15-DAS22-S-FS5.432/TXL
Valve Connector, A Type
Extension Cable
Order number: 6606642- 2-pin + PE
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Protective component: Transil diode
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to weld splatter
- Resistant to chemicals and oils
- UV and ozone resistance
- Flame-retardant
- Free from halogen, silicone, PVC and LABS

General data
| EAN | 4047106164973 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 71 g |
Technical Data
| Cable length | 0.150 m |
| Ambient temperature | -30…+90 °C |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |

