Product B81121-0/PG9
Field-Wireable Connector
Female Connector M12 × 1, Straight
Order number: 6604052- Metal coupling nut
- UL approval
- Solder connection
- 12-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047106167073 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 24 g |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |

