Product JBBS-48-E413/EX
IP67 Junction Box, 4-Channel
PROFIBUS-PA
Order number: 6611401- Junction box for wall mounting with stainless steel M12 flange connections
- Integrated terminating resistor (activatable)
- Cable shielding: Capacitive or direct connection to housing potential selectable via switch
- Isolated support terminal for optional protective conductor incorporated in cable
- Powder-coated die-cast aluminium housing
- Pressure compensation element protects against condensation
- Connection of the housing potential via M5 x 1 bolt
- Entity and FISCO compliant according to IEC 60079-11

General data
| EAN | 4047101005912 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 677 g |
Technical Data
| Operating voltage | 9…32 VDC |
| Electrical connection | M12 receptacle |
| Housing material | Powder-coated die-cast aluminium |
| Ambient temperature | -30…+70 °C |
| Protection class | IP67 |
| Approvals | ATEX |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |

