Product  THW-3-G1/4-A4-L050

Accessories

Thermowell

For Temperature Sensors

Order number: 9910415
    • Thermowell for mounting temperature probes
    • End tip diameter 3 mm
    • Process connection G1/4" male thread
    • Immersion depth 50 mm
    • Stainless steel
#

General data

EAN 4047101544398
eCl@ss-Code (V5.1.4): 27200213 -/- Thermowell (temperature measurement)
Customs tariff number 73072910900
Country of origin IT
Weight 38 g

Technical Data

Design Accessories
Process connection G 1/4'' male thread
Housing material Stainless steel, 1.4404 (AISI 316L)

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top